目錄: Amphenol Sine Systems
Created: 277.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol Sine Systems
RT001823SNHECR
Amphenol Sine Systems
Ecomate - Circular Plastic Connectors
EcoMate RM - Rugged Metal Shielded Connectors
Powered by
CAD模型選擇
{amphenolsine/ecomate/ecomate_rm/rt001823snhecxxr.prj},{NB=RT001823SNHECR},{PN=RT001823SNHECR},{DSC=Receptacle, Square Flange, 23 Position, Female, Shell Size 18, and End Cap with Reduced Diameter Individual Wire Sealing, Range 14-24 AWG, -40°C ~ 105°C},{INFO=Link to Product Page},{INF1=https://www.amphenol-sine.com/RT001823SNHECR-Size-18-Male-Square-Flange-Receptacle-23-positions-size-16-15mm-socket-contact-reduced-wire-seal_p_11276.html}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Amphenol Sine Systems
Description
RT001823SNHECXXR - ECOMATE, Receptacle, Flange, Size 18, 23POS, Socket, End Cap
Bill of material
RT001823SNHECR
Part no.
RT001823SNHECR
RT001823SNHECR
Description
Receptacle, Square Flange, 23 Position, Female, Shell Size 18, and End Cap with Reduced Diameter Individual Wire Sealing, Range 14-24 AWG, -40°C ~ 105°C
Receptacle, Square Flange, 23 Position, Female, Shell Size 18, and End Cap with Reduced Diameter Individual Wire Sealing, Range 14-24 AWG, -40°C ~ 105°C
More Product Information
Link to Product Page
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型