目錄: Amphenol Sine Systems
Created: 277.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol Sine Systems
RT00164SNHEC
Amphenol Sine Systems
Ecomate - Circular Plastic Connectors
EcoMate RM - Rugged Metal Shielded Connectors
Powered by
CAD模型選擇
{amphenolsine/ecomate/ecomate_rm/rt00164snhecxx.prj},{NB=RT00164SNHEC},{PN=RT00164SNHEC},{DSC=Receptacle, Square Flange, 4 Position, Male, Shell Size 16, and End Cap with Individual Wire Sealing, -40°C ~ 105°C},{INFO=Link to Product Page},{INF1=https://www.amphenol-sine.com/RT00164SNHEC-Square-Flange-Receptacle-Female-with-O-ring-Seal-and-End-Cap-with-Individual-Rear-Wire-Seal-4-Contacts-Size-36mm-45A500V-Shell-Size-16_p_1010.html}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Amphenol Sine Systems
Description
RT00164SNHECXX - ECOMATE, Receptacle, Size 16, 4POS, Pin, End Cap.
Bill of material
RT00164SNHEC
Part No.
RT00164SNHEC
RT00164SNHEC
Description
Receptacle, Square Flange, 4 Position, Male, Shell Size 16, and End Cap with Individual Wire Sealing, -40°C ~ 105°C
Receptacle, Square Flange, 4 Position, Male, Shell Size 16, and End Cap with Individual Wire Sealing, -40°C ~ 105°C
More Product Information
Link to Product Page
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型