目錄: Amphenol Sine Systems
Created: 277.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol Sine Systems
RTS714N12PHEC
Amphenol Sine Systems
Ecomate - Circular Plastic Connectors
EcoMate Aquarius
Powered by
CAD模型選擇
{amphenolsine/ecomate/aquarius/rts714n12phecxx.prj},{NB=RTS714N12PHEC},{PN=RTS714N12PHEC},{DSC=Plug, 8 Position RJ45, Shell Size 18, Silicone Seal, with Heavy Duty Coupling Nut and Cord Grip},{TEMP=-40°C ~ 105°C},{INFO=Link to Product Page},{INF1=https://www.amphenol-sine.com/RTS714N12PHEC03-Receptacle-jam-nut-12-positions-size-14-pin-contact-silicone-rubber-seal-endcap-Comparable-to-PN-UTS7GN1412P_p_8900.html}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Amphenol Sine Systems
Description
RTS714N12PHECxx - Receptacle, End Cap, Jam Nut, Size 14, 12 Pos, Pin
Bill of material
RTS714N12PHEC
Part Number
RTS714N12PHEC
RTS714N12PHEC
Description
Plug, 8 Position RJ45, Shell Size 18, Silicone Seal, with Heavy Duty Coupling Nut and Cord Grip
Temperature Range
-40°C ~ 105°C
-40°C ~ 105°C
More Product Information
Link to Product Page
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型