目錄: Amphenol Sine Systems
Created: 277.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol Sine Systems
C09111G0060002U
Amphenol Sine Systems
Amphenol Tuchel
C091 - M16 Circular Connectors
C091D Circular Connectors
Powered by
CAD模型選擇
{amphenolsine/amphenol_tuchel/c091_m16_circular_connectors/c091d_circular_connectors/female_receptacle.prj},{NB=C09111G0060002U},{PN=C09111G0060002U},{TYPE=rear mounting},{PLF=11.5},{NOC=06-a},{PL=without contact},{TC=C09111G0060002U},{INFO=PDF},{CNS_ELECTRO_MATERIAL=Zink print cast},{AAN521=Grey},{W=0.009},{DESCRIPTION_SHORT=M16-D Circular connector},{DESCRIPTION_LONG=Female panel connector 6 pole IP67; crimp; screw locking},{PZX=006},{TER=11},{TYPEX=G},{KO=000},{GEW=13.560},{PZVER=6},{VERS=5},{AAO677=Amphenol},{MANUFACTURER_URL=https://www.amphenol-industrial.de/en},{AAQ326=https://www.amphenol-industrial.de/en/C09111G0060002U/Female-panel-connector-6-pole-IP67-crimp-screw-locking/p2823},{AAO676=C09111G0060002U}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 210
HELP_VARIABLE
Company
Amphenol Sine Systems
Description
C 091 D - Female receptacle
Bill of material
C09111G0060002U
Part No.
C09111G0060002U
C09111G0060002U
Type
rear mounting
rear mounting
pin length from flange
11.5
11.5
mm
Number of contacts
06-a
06-a
Plating
without contact
without contact
TC
C09111G0060002U
C09111G0060002U
Info PDF
PDF
Previews
3D
2D
下載CAD模型
生成CAD模型