??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Amphenol RF
Description
082-6489
Bill of material
082-6489
Part Number
082-6489
Description
RF Connector N-Type Right Angle Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm IP67
Body Finish
Nickel
Body Material
Brass
Cable Group
I
Cable Type
Times AA-5886,Times AA-6146,Times LMR-400,Times LMR-400 UltraFlex,Belden 7810A,Belden 8214,Belden 9913
Impedance
50
Insulator Material
PTFE
IP Rating
IP67
Gender
Plug
Isolated
No
Low PIM
No
Frequency Max
6
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Brass
Orientation
Right Angle
Contact Termionation
Solder
Coupling Mechanism
Threaded
Mating Cycles
500
Termination Style
Cable - Crimp
Assembly Tool
CTL-11
Size Category
Standard
Previews
3D
2D
下載CAD模型