112662-10
Amphenol RF
Connectors
BNC Connectors
Powered by
CAD模型選擇
{amphenolrf/connectors/bnc_connectors/112662_10.prj},{NB=112662-10},{SHA256=oCk3XnTAfMMB/CKcQok6vt+EJxfqroa8oHkoXEZB0IY=},{INAME=00206__1126622d10},{PN=112662-10},{DESC=RF Connector BNC Straight Crimp Jack Belden 1694A Bulkhead Rear Mount 75 Ohm},{BF=Nickel},{BM=Brass},{CG=Q},{CT=Belden 1694A,Belden 4694R,Belden 9248},{IMPEDANCE=75},{IM=PTFE},{IPR=Not Rated},{GENDER=Jack},{MF=Bulkhead - Rear Mount},{ISOLATED=No},{LPIM=No},{FM=4},{TMAX=85},{TMIN=-40},{NM=No},{CF=Gold},{CMAT=Phosphor Bronze},{ORIENTATION=Straight},{CTERM=Crimp},{CM=Bayonet},{MC=500},{TS=Cable - Crimp},{SC=Miniature}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Amphenol RF
Description
112662-10
Bill of material
112662-10
Part Number
112662-10
Description
RF Connector BNC Straight Crimp Jack Belden 1694A Bulkhead Rear Mount 75 Ohm
Body Finish
Nickel
Body Material
Brass
Cable Group
Q
Cable Type
Belden 1694A,Belden 4694R,Belden 9248
Impedance
75
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Mounting Feature
Bulkhead - Rear Mount
Isolated
No
Low PIM
No
Frequency Max
4
Temp Max
85
Temp Min
-40
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Phosphor Bronze
Orientation
Straight
Contact Termionation
Crimp
Coupling Mechanism
Bayonet
Mating Cycles
500
Termination Style
Cable - Crimp
Size Category
Miniature
Previews
3D
2D
下載CAD模型
生成CAD模型