目錄: Amphenol FCi
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol FCi
77315-101-01LF
Amphenol FCi
Board to Board Connectors
2.54mm Board to Board Signal
BergStik® 2.54mm
Powered by
CAD模型選擇
{amphenolfci/btb/2_54_mm/bergstik_btb/77315_asmtab.prj},{NB=77315-101-01LF},{SERIES=77315},{PLOPT=1},{ML=5.72},{TL=2.57},{PAOPT=-},{N=01},{PPATH=77315_parts/77315_asmtpl.prj},{LF=LF - Lead Free}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Amphenol FCi
Description
77315 - Unshrouded Headers - Single Row - Right Angle - Through Mount
Bill of material
77315-101-01LF
Part Number
77315-101-01LF
Series
77315
Plating Options
1 - 0.76µm Gold/GXT on Contact Area, 2.0µm Min Matte Tin on Tails
4 - 3µm.5µm Tin Full Plated Reflow
5 - 0.25µm Gold/GXT on Contact Area, 2.0µm Min Matte Tin on Tails
8 - 0.38µm Gold/GXT on Contact Area, 2.0µm Min Matte Tin on Tails
G - 0.76µm Full GXT
S - 0.38µm Full GXT
1 - 0.76µm Gold/GXT on Contact Area, 2.0µm Min Matte Tin on Tails
4 - 3µm.5µm Tin Full Plated Reflow
5 - 0.25µm Gold/GXT on Contact Area, 2.0µm Min Matte Tin on Tails
8 - 0.38µm Gold/GXT on Contact Area, 2.0µm Min Matte Tin on Tails
G - 0.76µm Full GXT
S - 0.38µm Full GXT
Mating Length
5.72
5.84
11.71
6.75
8.07
8.20
5.00
3.10
9.70
8.30
11.70
8.90
10.20
10.00
8.51
9.80
8.13
14.20
9.00
8.08
15.70
2.30
3.50
5.72
5.84
11.71
6.75
8.07
8.20
5.00
3.10
9.70
8.30
11.70
8.90
10.20
10.00
8.51
9.80
8.13
14.20
9.00
8.08
15.70
2.30
3.50
mm
Tail Length
2.57
5.11
7.65
5.11
3.45
12.73
2.57
5.11
7.65
5.11
3.45
12.73
mm
Pin Style
01
Packaging Options
- Packaging Polybag
V - Blibox Pack for Customer Dedicated Part
K - Tape & Reel Packaging Without Pick Up Cap
- Packaging Polybag
V - Blibox Pack for Customer Dedicated Part
K - Tape & Reel Packaging Without Pick Up Cap
N - Number of Positions per Row
01
02
03
04
05
06
07
08
09
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
01
02
03
04
05
06
07
08
09
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
Lead Free Option
LF - Lead Free
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型