目錄: Amphenol FCi
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol FCi
10112684-G01-02LF
Amphenol FCi
Board to Board Connectors
2.00mm Board to Board Signal
Minitek® 2.00mm
Powered by
CAD模型選擇
{amphenolfci/btb/2_00_mm/minitek_2_00/10112684_asmtab.prj},{NB=10112684-G01-02LF},{SERIES=10112684},{PLOPT=G},{ML=3.2},{N=02},{PAOPT=},{LF=LF - Lead Free},{A=2.85},{PITCH=2.00},{SQ=0.51},{PPATH=10112684_parts/10112684_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Amphenol FCi
Description
10112684 - Unshrouded Headers - Single Row - Right Angle - Surface Mount
Bill of material
10112684-G01-02LF
Part No.
10112684-G01-02LF
Series
10112684
Plating Option
G - 0.76µm Gold/GXT on Mating Area, 2-6µm Pure Tin on Solder Area
F - Gold Flash on Mating Area, 2-6µm Pure Tin on Solder Area
T - 2-6µm Pure Tin on Mating Area, 2-6µm Pure Tin on Solder Area
G - 0.76µm Gold/GXT on Mating Area, 2-6µm Pure Tin on Solder Area
F - Gold Flash on Mating Area, 2-6µm Pure Tin on Solder Area
T - 2-6µm Pure Tin on Mating Area, 2-6µm Pure Tin on Solder Area
Mating Length
3.2
2.0
4.0
7.0
3.2
2.0
4.0
7.0
mm
Pin Style
01
N - Number of Positions per Row
-02
-03
-04
-05
-06
-07
-08
-09
-10
-11
-12
-13
-14
-15
-16
-17
-18
-19
-20
-21
-22
-23
-24
-25
-02
-03
-04
-05
-06
-07
-08
-09
-10
-11
-12
-13
-14
-15
-16
-17
-18
-19
-20
-21
-22
-23
-24
-25
Packaging Options
- Bli Box
A - Tape and Reel with Pick-up Cap
- Bli Box
A - Tape and Reel with Pick-up Cap
Lead Free Option
LF - Lead Free
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型