RT00128PNHEC03R
Amphenol
Amphenol Sine
Ecomate - Circular Plastic Connectors
EcoMate RM - Rugged Metal Shielded Connectors
Powered by
CAD模型選擇
{amphenol/amphenol_sine/ecomate/ecomate_rm/rt00128pnhecxxr.prj},{NB=RT00128PNHEC03R},{PN=RT00128PNHEC03R},{DSC=Receptacle, Square Flange, 8 Position, Male, Shell Size 12, Silicone Seal, and End Cap with Reduced Diameter Individual Wire Sealing, Range 14 - 24AWG, -40°C ~ 125°C},{INFO=Link to Product Page},{INF1=https://www.amphenol-sine.com/RT00128PNHEC03R-Size-12-Male-Square-Flange-Receptacle-4-Positions-with-Silicone-O-ring-Seal-and-Endcap-Reduced-Wire-Seals-14--24AWG_p_11257.html}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 2
HELP_VARIABLE
Company
Amphenol
Description
RT00128PNHECXXR - ECOMATE, RM, Receptacle, Size 12, 8POS, Pin, End Cap, Reduced Wired Seals
Bill of material
RT00128PNHEC03R
Part no.
RT00128PNHEC03R
RT00128PNHEC03R
Description
Receptacle, Square Flange, 8 Position, Male, Shell Size 12, Silicone Seal, and End Cap with Reduced Diameter Individual Wire Sealing, Range 14 - 24AWG, -40°C ~ 125°C
Receptacle, Square Flange, 8 Position, Male, Shell Size 12, Silicone Seal, and End Cap with Reduced Diameter Individual Wire Sealing, Range 14 - 24AWG, -40°C ~ 125°C
More Product Information
Link to Product Page
Previews
3D
Dimension
2D
Download CAD models
Download CAD