您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Contacts
Amphenol
Amphenol Sine
A Series - Thermoplastic Connectors
AT Series
Powered by
CAD模型選擇
65-54756 - Contact, Pin, Solid, Size 16, 20 AWG, Diagnostic Grade
10.05.2022
AT60-12-02XX - Contact, Pin, Stamped, Size 12, 10-12 AWG, ATP & AHD-6 Seri...
10.05.2022
AT60-14-01XX - Contact, Pin, Stamped, Size 16, 14-16 AWG, AT & AHD-9 Serie...
10.05.2022
AT60-16-01XX - Contact, Pin, Stamped, Size 16, 16-18 AWG, AT & AHD-9 Serie...
10.05.2022
AT60-16-06XX - Contact, Pin, Stamped, Size 16, 18-20 AWG, AT & AHD-9 Serie...
10.05.2022
AT60-16-08XX - Contact, Pin, Stamped, Size 16, 20-22 AWG, AT & AHD-9 Serie...
10.05.2022
AT60-202-16XXX - Contact, Pin, Solid, Size 16, 16-20 AWG, AT & AHD-9 Series
10.05.2022
AT60-204-08141 - Pin Contact, Male, Machined Size 8, 8-10 AWG, nickel plate...
10.05.2022
AT60-204-12141 - Pin Contact, Size 12 Solid Pin, 12-14 AWG, nickel plated, ...
10.05.2022
AT60-215-16XXX - Contact, Pin, Solid, Size 16, 16-20 AWG, AT & AHD-9 Series
10.05.2022
AT62-12-02XX - Contact, Socket, Stamped, Size 12, 10-12 AWG, ATP & AHD-6 S...
10.05.2022
AT62-14-01XX - Contact, Socket, Stamped, Size 16, 14-16 AWG, AT & AHD-9 Se...
10.05.2022
AT62-16-01XX - Contact, Socket, Stamped, Size 16, 16-18 AWG, AT & AHD-9 Se...
10.05.2022
AT62-16-06XX - Contact, Socket, Stamped, Size 16, 18-20 AWG, AT & AHD-9 Se...
10.05.2022
AT62-16-08XX - Contact, Socket, Stamped, Size 16, 20-22 AWG, AT & AHD-9 Se...
10.05.2022
AT62-201-16XXX - Contact, Socket, Solid, Size 16, 16-20 AWG, AT & AHD-9 Ser...
10.05.2022
AT62-203-04141 - Socket Contact, Female, Machined Size 4, 6 AWG, nickel pla...
10.05.2022
AT62-203-08141 - Contact, Socket, Size 8, 8-10 AWG
10.05.2022
AT62-209-16XXX - Contact, Socket, Solid, Size 16, 14 AWG, AT & AHD-9 Series
10.05.2022
SC000345 - Size 8 (3.6mm) Crimp Pin Contact
10.05.2022
SC000345-141 - 3.6 mm Solid Contact, Pin, 8-10 AWG
10.05.2022
SC000346 - Size 8 (3.6mm) Crimp Socket Contact
10.05.2022
SC000379 - 3.6 mm Solid Contact, Socket, 8-10 AWG
10.05.2022
VN0203600266, VN0203600276, VN0203600286 - Contact, Socket
10.05.2022
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎