目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
320655
AMF - ANDREAS MAIER Fellbach
Hydraulic clamping systems
Valves, pressure switches, rotary couplings and accessories
Powered by
CAD模型選擇
{amf/hysp/697_zubehoer/amf6983.prj},{NB=AMF320655 - 6983-1-250},{BESTNR=320655},{ARTNR=6983-1-250},{PDF=PDF},{MAXDR=250},{ANSC=Anschluss unten},{GEW=300},{VERS=2},{CTN=90262040},{EAN=4020772320652},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6983 - Gauge
Bill of material
320655
Order No.
320655
320655
Article No.
6983-1-250
6983-1-250
catalog sheet
PDF
max. pressure range
250
250
bar
version
Connection below
Connection below
Weight
300
g
Customs tariff number
90262040
European Article Number
4020772320652
4020772320652
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型