目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
61192
AMF - ANDREAS MAIER Fellbach
Hydraulic clamping systems
Tool clamping for presses
Powered by
CAD模型選擇
{amf/hysp/650_pressen/amf6945_11_kompl_assmtab.prj},{NB=AMF61192_0 - AMF 6945-11-32x18x30},{BESTNR=61192},{ARTNR=AMF 6945-11-32x18x30},{PDF=PDF},{SK=32},{HUB=0},{VOL=6.4},{FK=260},{GEW=2855},{A=18},{B=60},{C=50},{D=53.0},{F=20},{HMAX=8},{K=114.0},{L=100},{M=50},{W=31},{VERS=3},{CTN=84662020},{EAN=4020772061197},{PPATH=amf6945_11_kompl_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6945-11 - Clamping Head, complete with base
Bill of material
61192
Order No.
61192
61192
Article No.
AMF 6945-11-32x18x30
AMF 6945-11-32x18x30
catalog sheet
PDF
Clamping force at 400 bar
32
32
kN
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
確定
Vol.
6.4
6.4
cm³
Spring force min.
260
260
N
Weight
2855
2855
g
A
18
18
mm
B
60
60
mm
C
50
50
mm
D
53.0
53.0
mm
F
20
20
mm
K
114.0
114.0
mm
L
100
100
mm
M
50
50
mm
W
31
31
mm
Customs tariff number
84662020
European Article Number
4020772061197
4020772061197
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型