目錄: American Cylinder
Created: 28.02.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
American Cylinder
562S38-0.50
American Cylinder
LSC Series Linear Slide Cylinders
Powered by
CAD模型選擇
{americancylinder/linear_slide/lsc_asmtab.prj},{NB=562S38-0.50},{BORE=0.56250000},{NO=2},{SERIES=S},{SSIZE=0.375},{SSTR=},{STROKE=0.50},{STROKE1=[0.5-2/0.5],[3-4/1]},{TP=},{BMP=},{SC=},{MNT=},{FES=},{ACPP=},{ACTT=},{ACS=},{A=0.3735},{C=1.625},{D=0.37},{H=0.43},{J=#10-32},{K=2.25},{L=0.937},{M=0.75},{N=0.71},{P=0.68},{MNCON=M15SD},{TB=0.12500},{PPATH=lsc_asmtpl.prj},{SW1=M16SL},{SW2=M16SH},{SW3=M16SHP}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
American Cylinder
Description
LSC Series - Linear Slides Miniature Sizes
Bill of material
562S38-0.50
Part No.
562S38-0.50
562S38-0.50
Bore Size
9/16
9/16
Inch
Series
Single Bearing Block - Short (S)
Double Bearing Block - Long (L)
Single Bearing Block - Short (S)
Double Bearing Block - Long (L)
Shaft Size
0.375
0.375
Inch
Stroke Length Selection
Standard
Non-Standard
Standard
Non-Standard
Stroke Length
0.50
1.00
1.50
2.00
3.00
4.00
0.50
1.00
1.50
2.00
3.00
4.00
Inch
Top Port
w/o Top Port
With Top Port (P)
w/o Top Port
With Top Port (P)
Bumpers
w/o Bumpers
With Bumpers - Both Ends (B)
With Bumper - Extend Only (E)
With Bumper - Retract Only (R)
w/o Bumpers
With Bumpers - Both Ends (B)
With Bumper - Extend Only (E)
With Bumper - Retract Only (R)
Adjustable Extend Stop Collars
w/o Adjustable Extend Stop Collars
With Adjustable Extend Stop Collars (S)
w/o Adjustable Extend Stop Collars
With Adjustable Extend Stop Collars (S)
Tapped Mtg. Holes
Standard Mtg. Holes
Tapped Mtg. Holes (T)
Standard Mtg. Holes
Tapped Mtg. Holes (T)
Seal Compound
Standard Buna N-Seals
Fluoroelastomer Seals (V)
Standard Buna N-Seals
Fluoroelastomer Seals (V)
Base Mtg. Plate
N/A
N/A
Rear Tooling Mtg. Bar
N/A
N/A
Sensing Switch
No Sensing Switch
With Reed Switch - LED (M16SL)
With Hall Effect Switch - Sinking (M16SH)
With Hall Effect Switch - Sourcing (M16SHP)
No Sensing Switch
With Reed Switch - LED (M16SL)
With Hall Effect Switch - Sinking (M16SH)
With Hall Effect Switch - Sourcing (M16SHP)
A
0.3735
0.3735
Inch
B
2.37
2.37
Inch
BB
0.00
Inch
C
1.625
1.625
Inch
D
0.37
0.37
Inch
E
1.50
1.50
Inch
EE
0.00
Inch
F
0.177
0.177
Inch
G
0.75
0.75
Inch
GG
0.00
Inch
H
0.43
0.43
Inch
J
#10-32
#10-32
K
2.25
2.25
Inch
L
0.937
0.937
Inch
M
0.75
0.75
Inch
N
0.71
0.71
Inch
P
0.68
0.68
Inch
S
0.39
0.39
Inch
SS
0.00
Inch
T
#8-32
#8-32
U
0.00
Inch
V
0.00
Inch
P1
0.00
Inch
P2
0.00
Inch
P3
0.00
Inch
P4
0.00
Inch
P5
0.00
Inch
P6
0.00
Inch
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型