目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
9612615555
Alfa Laval
Valves
Valve Automation
Powered by
CAD模型選擇
{alfalaval/valves/valve_automation/thinktop_asi.prj},{NB=9612615555},{IDNR=9612615555},{PRODUCT=ThinkTop ASI 31 node (version 2.1)},{SYS=AS-Interface 29.5 - 31.6 VDC},{SOL=1},{SUP=24 VDC},{CON=1/4\"},{TYPE=5/2},{CAS14=TR},{HIDE=0},{INFO=data sheet}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 18
HELP_VARIABLE
Company
Alfa Laval
Description
96126155xx - ThinkTop AS-Interface
Bill of material
9612615555
Valves Order Code
9612615555
9612615555
Product Type
ThinkTop ASI 31 node (version 2.1)
ThinkTop ASI 31 node (version 2.1)
Supply sensor system
AS-Interface 29.5 - 31.6 VDC
Solenoid
1
1
Supply
24 VDC
24 VDC
Ext. air tube connection
1/4"
1/4"
Valve type
5/2
5/2
Product Specification
Data Sheet
Previews
3D
2D
下載CAD模型
生成CAD模型