目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
9613328716
Alfa Laval
Valves
Seat Valves
Unique Single Seat Valves
Unique SSV Aseptic
Change Over
Standard
Powered by
CAD模型選擇
{alfalaval/valves/ssv/single_seat_valves_row/8619/change_over/standard/unique_ssv_8619_change_over_h20_asmtab.prj},{NB=9613328716},{IDNR=9613328716},{CODE=SSV(1):8619210SW1H202SRSSUNNNN},{EOLDATE=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
Alfa Laval
Description
Unique SSV Aseptic Change Over 2-Inch - Seat Valves
Bill of material
9613328716
Valves Order Code
9613328716
9613328716
CODE
SSV(1):8619210SW1H202SRSSUNNNN
SSV(1):8619210SW1H202SRSSUNNNN
Product Type
Unique SSV Aseptic Change Over (3 port)
Unique SSV Aseptic Change Over (3 port)
Product Specification
Data Sheet
AVAILABILITY
Available
Valve Series
Unique SSV Aseptic
Body style
Change Over (3 port)
Change Over (3 port)
Build in dimension
Standard
Body port types
Welding endson all ports
Welding endson all ports
Port sizes
2-Inch
Actuation
Norm. Open/Spring to open (RA); Norm. Closed/Spring to close
Norm. Open/Spring to open (RA); Norm. Closed/Spring to close
Stroke (standard/long)
Standard
Assembled valve
Non assembled
Top unit type
No indication
Top Unit Setup
No indication
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型