目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
9613002724
Alfa Laval
Valves
Mixproof Valves
Unique Mixproof Valves
Standard
Balanced Both Plugs
Spiral Cleaning Both Plugs
No Spiral Cleaning Leakage chamber
Powered by
CAD模型選擇
{alfalaval/valves/mixproof/mixproof_valves_row/standard/balanced_both/spiral_both/no_leakage/mixproof_st_cas12b_cas13b_cas14n_076_asmtab.prj},{NB=9613002724},{IDNR=9613002724},{CODE=MP(2):SF076076NW229BNNNNEBBNB3XXXXX},{EOLDATE=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Alfa Laval
Description
Standard, Balanced Both Plugs, Spiral Clean Both Plugs, No Leakage Chamber Cleaning, 3-Inch - Mixproof Valve
Bill of material
9613002724
Valves Order Code
9613002724
9613002724
CAS CODE INPUT
MP(2):SF076076NW229BNNNNEBBNB3XXXXX
MP(2):SF076076NW229BNNNNEBBNB3XXXXX
Product Type
ROW Version Standard
Data Sheet
Data Sheet
AVAILABILITY
Available
Lower Valve body size
3-Inch
Upper Valve body size
3-Inch
House configuration
Welded houses
Welded houses
Fittings on ports
None
Fittings on ports
None
Fittings on ports
None
Fittings on ports
None
Plugs
Both
Spiral Cleaning of spindel
Both
Spiral cleaning of leakage chamber
No
Internal cleaning (Seat lift)
Both
Actuator size
4-Basic
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型