目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
9612628481
Alfa Laval
Valves
Butterfly Valve
LKB-F
Pneumatic
Powered by
CAD模型選擇
{alfalaval/valves/butterfly/lkb_f/actuator/butterfly_lkbf_act_h15_asmtab.prj},{NB=9612628481},{IDNR=9612628481},{PRODUCT=LKB-F ISO Welding ends 38 Q 316L LKLA 085 NC},{IDNR1=9612402742},{IDNR2=9611416301},{IDNR3=9611416470},{INFO=data sheet},{CAS1VIS=LKB-F},{CAS2VIS=ISO},{CAS3VIS=Welding},{CAS4VIS=Welding},{CAS5VIS=38},{CAS6VIS=Q},{CAS7VIS=316L},{CAS8VIS=LKLA},{CAS9VIS=085},{CAS10VIS=indication},{CAS11VIS=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Alfa Laval
Description
LKB-F Actuator 1 1/2-Inch - Butterfly Valve
Bill of material
9612628481
Valves Order Code
9612628481
9612628481
Product description
LKB-F ISO Welding ends 38 Q 316L LKLA 085 NC
LKB-F ISO Welding ends 38 Q 316L LKLA 085 NC
Valve
9612402742
9612402742
Actuator
9611416301
9611416301
Bracket
9611416470
Product Specification
data sheet
Valve type
LKB-F
Standard
ISO
Connection 1
Welding
Connection 2
Welding
Size
38
Sealing
Q
Q
Material
316L
316L
Actuation
LKLA
LKLA
Actuator
085
Indication
indication
Top unit type
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型