目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
9612628740
Alfa Laval
Valves
Butterfly Valve
LKB-2
Pneumatic
Powered by
CAD模型選擇
{alfalaval/valves/butterfly/lkb_2/actuator/butterfly_lkb2_act_d12_asmtab.prj},{NB=9612628740},{IDNR=9612628740},{PRODUCT=LKB-2 DIN Welding ends NW125 EPDM 316L LKLA 133 NO},{IDNR1=9612075046},{IDNR2=9612271312},{IDNR3=9612285301},{INFO=data sheet},{CAS1VIS=LKB-2},{CAS2VIS=DIN},{CAS3VIS=Welding},{CAS4VIS=Welding},{CAS5VIS=NW125},{CAS6VIS=EPDM},{CAS7VIS=316L},{CAS8VIS=LKLA},{CAS9VIS=133},{CAS10VIS=indication},{CAS11VIS=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Alfa Laval
Description
LKB-2 Actuator DN125 - Butterfly Valve
Bill of material
9612628740
Valves Order Code
9612628740
9612628740
Product description
LKB-2 DIN Welding ends NW125 EPDM 316L LKLA 133 NO
LKB-2 DIN Welding ends NW125 EPDM 316L LKLA 133 NO
Valve
9612075046
9612075046
Actuator
9612271312
9612271312
Bracket
9612285301
Product Specification
data sheet
Valve type
LKB-2
Standard
DIN
Connection 1
Welding
Connection 2
Welding
Size
NW125
Sealing
EPDM
Material
316L
316L
Actuation
LKLA
Actuator
133
Indication
indication
Top unit type
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型