目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
9612045002
Alfa Laval
Valves
Butterfly Valve
Accessories
Handle
Powered by
CAD模型選擇
{alfalaval/valves/butterfly/accessories/handle/handle_std_pos.prj},{NB=9612045002},{IDNR=9612045002},{ISODN=DN25-50},{POS=A},{MM=25-63,5},{T=22.2},{R=38},{K=118.0},{NOTE=Std. Pos.},{NOTE1=4 positions},{X=7.000},{RKH=16.0},{SH=4},{PH=25.0},{ITH=0.0},{HBR=5.00},{CSH=19.7},{CR=16.0},{OCT=3.3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
Alfa Laval
Description
Handle - Std. Pos.
Bill of material
9612045002
Item no.
9612045002
9612045002
Size
DN25-50
DN25-50
Position
A
A
MM
25-63,5
25-63,5
mm
T
22.2
22.2
mm
R
38
38
mm
K
118.0
118.0
mm
Note
Std. Pos.
Std. Pos.
Note
4 positions
4 positions
X
7.000
7.000
mm
handle knob radius
16.0
16.0
mm
handle body radius
5.00
5.00
mm
Previews
3D
2D
下載CAD模型
生成CAD模型