目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
TE10B22271
Alfa Laval
Tank Equipment
Tank Cleaning Equipment
Powered by
CAD模型選擇
{alfalaval/tank_equipment/tank_cleaning_equipment/sanimidget.prj},{NB=TE10B22271},{IDNR=TE10B22271},{INFO=Data Sheet},{PRODUCT=SaniMidget 180D 1\"weldISO EX},{CONFIG=180D},{W=0.00},{BAR=2},{FLOW=3.0},{ICT=Weld-on},{ICN=ISO 2037},{ICS=1\"},{DPE=},{MATERIAL=AISI 316L},{ATEX=},{IDNRPIC=te10b22271}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 285
HELP_VARIABLE
Company
Alfa Laval
Description
SaniMidget - Toftejorg SaniMidget Rotary Spray Head
Bill of material
TE10B22271
Order Code
TE10B22271
TE10B22271
Product Specification
Data Sheet
Description
SaniMidget 180D 1"weldISO EX
SaniMidget 180D 1"weldISO EX
Configuration
180D
180D
Recommended Pressure
2
barg
Flow Rate
3.0
3.0
m3/h
Inlet Connection Type
Weld-on
Weld-on
Inlet Connection Norm
ISO 2037
ISO 2037
Inlet Connection Size
1"
1"
Down pipe/Extension
Material
AISI 316L
AISI 316L
ATEX
Height
120.5
120.5
mm
Diameter
45
mm
Width
0
0
mm
Distance
0
0
mm
Distance
0
0
mm
Diameter
0
0
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型