目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
9612190133
Alfa Laval
Strainers and Filters
Powered by
CAD模型選擇
{alfalaval/membrane_technology/lkvf.prj},{NB=9612190133},{IDNR=9612190133},{INFO=Data Sheet},{PRODUCT=Coarse Strainer},{TYPE=},{SVERS=63.0},{SOH=3.0},{CONNECTION=Welding ends},{OD=63.5},{ID=60.3},{T=1.6},{A=469},{B=352.0},{LX=283.000},{DX=1.500},{LL=330.000},{E=94.00},{HX=55.000},{SEAL=EPDM},{MATERIAL=1.4401 (316)},{W=3.7},{HIDE=1},{OD2=101.600},{ID2=97.600},{OD3=76.200},{ID3=72.900},{SIZE=63.5},{AP=110.300},{BP=118.900},{FP=69.800},{D1X=76.100},{D2X=63.500},{LXX=39.000},{LH1=30.000},{VERSION=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 29
HELP_VARIABLE
Company
Alfa Laval
Description
LKVF Coarse Strainers - Auxiliary Membrane Equipment
Bill of material
9612190133
Order Code
9612190133
9612190133
Product Specification
Data Sheet
Product
Coarse Strainer
Size of hole
3.0
3.0
mm
Connection
Welding ends
Welding ends
Diameter
63.5
63.5
mm
Diameter
60.3
60.3
mm
Thickness
1.6
1.6
mm
Height
469
469
mm
Distance
352.0
352.0
mm
Distance
94.00
94.00
mm
Seal
EPDM
Material
1.4401 (316)
Weight
3.7
3.7
kg
Size
63.5
63.5
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型