1202225001
Aircomp
Valves
Pneumatic valves
line 120 size 22mm 1-8 technopolymer
Powered by
CAD模型選擇
{aircomp/valvole/valvole_pneumatiche/linea_120_taglia_22mm_1-8_tecnopolimero/valvola_pneumatica_5-2_monostabile.prj},{NB=1202225001},{CODE=1202225001},{REF=VP 1/8'' 22 5 PN PM OO P},{F=3-2},{C=G1/8},{Q=690},{R=PM},{O=OO},{P=1÷10},{PP=1÷10},{TA=22},{M=Tecnopolimero},{NBCUSTOM=1202225001},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\aircomp_valv2\\valvole\\valvole_pneumatiche\\linea_120_taglia_22mm_1-8_tecnopolimero\\valvola_pneumatica_5-2_monostabile\\valvola_pneumatica_5-2_monostabile.csv},{NNCUSTOM=VP 1/8'' 22 5 PN PM OO P},{NTCUSTOM=Valvola pneumatica 5-2 monostabile},{LINACUSTOM=1202225001},{STEPFILE=120 VP 5V 18 PN PM},{PNGFILE=120},{DWGFILE=1202225001},{PRJNAME=alvole\\valvole_pneumatiche\\linea_120_taglia_22mm_1-8_tecnopolimero\\valvola_pneumatica_5-2_monostabile}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Aircomp
Description
VP 1/8'' 22 5 PN PM OO P - 5-2 Pneumatic valve monostable
Bill of material
1202225001
Code
1202225001
Reference
VP 1/8'' 22 5 PN PM OO P
Function
3-2
Connection
G1/8
Pollici
Flow rate
690
Nl/min
Return
PM
Option
OO
Working pressure
1÷10
Bar
Pilot operating pressure
1÷10
Bar
Valve size
22
mm
Material
Tecnopolimero
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型