??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Aircomp
Description
VPR 1/8 18 5 PN PM OO M - 5-2 Single pneumatic valve
Bill of material
1151225001
Code
1151225001
Reference
VPR 1/8 18 5 PN PM OO M
Function
5-2
Connection
G1/8 Pollici
Flow rate
500 Nl/min
Return
PM
Option
OO
Working pressure
1÷10 Bar
Pilot operating pressure
1÷10 Bar
Valve size
18 mm
Material
Metallo
Previews
3D
尺寸
2D
下載CAD模型