1202525007
Aircomp
Valves
Mechanical valves
line 120 size 22mm 1-8 technopolymer
Powered by
CAD模型選擇
{aircomp/valvole/valvole_meccaniche/linea_120_taglia_22mm_1-8_tecnopolimero/valvola_ad_antenna_5-2_linea_120.prj},{NB=1202525007},{CODE=1202525007},{REF=ME 1/8\" 22 5 AN PM OO P},{F=5-2},{C=G1/8},{Q=670},{R=PM},{O=OO},{P=1÷10},{TA=22},{M=Tecnopolimero},{NBCUSTOM=1202525007},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\aircomp_valv2\\valvole\\valvole_meccaniche\\linea_120_taglia_22mm_1-8_tecnopolimero\\valvola_ad_antenna_5-2_linea_120\\Valvola_ad_antenna_5-2 - Linea 120.csv},{NNCUSTOM=ME 1/8\" 22 5 AN PM OO P},{NTCUSTOM=Valvola ad antenna 5-2},{LINACUSTOM=1202525007},{STEPFILE=120 ME 5V 18 AN},{PNGFILE=120},{DWGFILE=1202525007},{PRJNAME=alvole\\valvole_meccaniche\\linea_120_taglia_22mm_1-8_tecnopolimero\\valvola_ad_antenna_5-2_linea_120}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Aircomp
Description
ME 1/8" 22 5 AN PM OO P - 5-2 Whisker valve
Bill of material
1202525007
Code
1202525007
Reference
ME 1/8" 22 5 AN PM OO P
Function
5-2
Connection
G1/8
Pollici
Flow rate
670
Nl/min
Return
PM
Option
OO
Working pressure
1÷10
Bar
Valve size
22
mm
Material
Tecnopolimero
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型