1272333004
Aircomp
Valves
Manual Valves
line 127 size 22mm 1-4 metal
Powered by
CAD模型選擇
{aircomp/valvole/valvole_manuali/linea_127_taglia_22mm_1-4_metallo/valvola_leva_assiale_3-2_linea_127.prj},{NB=1272333004},{CODE=1272333004},{REF=VMR 1/4\" 22 3 LV ML NC M},{F=3-2},{C=G1/4},{Q=750},{R=ML},{O=NC},{P=0÷10},{TA=22},{M=Metallo},{NBCUSTOM=1272333004},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\aircomp_valv2\\valvole\\valvole_manuali\\linea_127_taglia_22mm_1-4_metallo\\valvola_leva_assiale_3-2_linea_127\\Valvola_leva_assiale_3-2_Linea_127.csv},{NNCUSTOM=VMR 1/4\" 22 3 LV },{NTCUSTOM=Valvola leva assiale 3-2},{LINACUSTOM=1272333004},{STEPFILE=127 VMR 3V 14 LV},{PNGFILE=127},{DWGFILE=1272333004},{PRJNAME=alvole\\valvole_manuali\\linea_127_taglia_22mm_1-4_metallo\\valvola_leva_assiale_3-2_linea_127}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Aircomp
Description
VMR 1/4" 22 3 LV - 3-2 Axial lever valve
Bill of material
1272333004
Code
1272333004
1272333004
Reference
VMR 1/4" 22 3 LV ML NC M
VMR 1/4" 22 3 LV ML NC M
Function
3-2
Connection
G1/4
Pollici
Flow rate
750
Nl/min
Return
ML
ML
Option
NC
NC
Working pressure
0÷10
Bar
Valve size
22
mm
Material
Metallo
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型