1252335011
Aircomp
Valves
Manual Valves
line 125 size 22mm 1-4 technopolymer
Powered by
CAD模型選擇
{aircomp/valvole/valvole_manuali/linea_125_taglia_22mm_1-4_tecnopolimero/valvola_tiretto_corto_5-2_linea_125.prj},{NB=1252335011},{CODE=1252335011},{REF=VMR 1/4\" 22 5 TCA ML OO P},{F=5-2},{C=G1/8},{Q=800},{R=ML},{O=OO},{P=0÷10},{TA=22},{M=Tecnopolimero},{NBCUSTOM=1252335011},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\aircomp_parz_230329\\valvole\\valvole_manuali\\linea_125_taglia_22mm_1-4_tecnopolimero\\valvola_tiretto_corto_5-2_linea_125\\Valvola_tiretto_corto_5-2_Linea_125.csv},{NNCUSTOM=VMR 1/4\" 22 5 TCA },{NTCUSTOM=Valvola tiretto corto 5-2},{LINACUSTOM=1252335011},{STEPFILE=125 VMR 5V 14 TAS},{PNGFILE=125},{DWGFILE=106D2},{PRJNAME=valvola_tiretto_corto_5-2_linea_125}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Aircomp
Description
VMR 1/4" 22 5 TCA - 5-2 Short push-pull valve
Bill of material
1252335011
Code
1252335011
1252335011
Reference
VMR 1/4" 22 5 TCA ML OO P
VMR 1/4" 22 5 TCA ML OO P
Function
5-2
Connection
G1/8
Pollici
Flow rate
800
Nl/min
Return
ML
ML
Option
OO
Working pressure
0÷10
Bar
Valve size
22
mm
Material
Tecnopolimero
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型