1304155001
Aircomp
Valves
solenoid valves
line 130 size 30 mm 1-2 metal
Powered by
CAD模型選擇
{aircomp/valvole/elettrovalvole/linea_130_taglia_30_mm_1-2_metallo/elettrovalvola_5-2_monostabile_linea_130.prj},{NB=1304155001},{CODE=1304155001},{REF=EV 1/2” 30 5 SL PM OO M},{F=5-2},{C=G1/2},{Q=2500},{R=PM},{O=OO},{P=1÷10},{TA=22},{M=Metallo},{NBCUSTOM=1304155001},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\aircomp_parz_230329\\valvole\\elettrovalvole\\linea_130_taglia_30_mm_1-2_metallo\\elettrovalvola_5-2_monostabile_linea_130\\Elettrovalvola_5-2_monostabile_Linea_130.csv},{NNCUSTOM=EV 1/2” 30 5 SL PM OO M},{NTCUSTOM=Elettrovalvola_5-2_monostabile_Linea_130},{LINACUSTOM=1304155001},{STEPFILE=1304155001},{PNGFILE=130_EV5M},{DWGFILE=1304155001},{PRJNAME=elettrovalvola_5-2_monostabile_linea_130}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Aircomp
Description
EV 1/2” 30 5 SL PM OO M - 5-2 Single solenoid valve line 130
Bill of material
1304155001
Code
1304155001
Reference
EV 1/2” 30 5 SL PM OO M
Function
5-2
Connection
G1/2
Pollici
Flow rate
2500
Nl/min
Return
PM
Option
OO
Working pressure
1÷10
Bar
Valve size
22
mm
Material
Metallo
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型