1304155003
Aircomp
Valves
solenoid valves
line 130 size 30 mm 1-2 metal
Powered by
CAD模型選擇
{aircomp/valvole/elettrovalvole/linea_130_taglia_30_mm_1-2_metallo/elettrovalvola_5-2_monostabile-pilotaggio-esterno_linea_130.prj},{NB=1304155003},{CODE=1304155003},{REF=EV 1/2” 30 5 SA PM OO M},{F=3-2},{C=G1/2},{Q=2500},{R=PM},{O=OO},{P=1÷10},{TA=22},{M=Metallo},{NBCUSTOM=1304155003},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\aircomp_parz_230329\\valvole\\elettrovalvole\\linea_130_taglia_30_mm_1-2_metallo\\elettrovalvola_5-2_monostabile-pilotaggio-esterno_linea_130\\Elettrovalvola_5-2_monostabile-pilotaggio-esterno_Linea_130.csv},{NNCUSTOM=EV 1/2” 30 5 SA PM OO M},{NTCUSTOM=Elettrovalvola_5-2_monostabile-pilotaggio-esterno_Linea_130},{LINACUSTOM=1304155003},{STEPFILE=1304155003},{PNGFILE=EV 1_2” 30 5 SA PM OO M},{DWGFILE=1304155003},{PRJNAME=elettrovalvola_5-2_monostabile-pilotaggio-esterno_linea_130}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Aircomp
Description
EV 1/2” 30 5 SA PM OO M - Pilot assested 5-2 single solenoid valve line 130
Bill of material
1304155003
Code
1304155003
Reference
EV 1/2” 30 5 SA PM OO M
Function
3-2
Connection
G1/2
Pollici
Flow rate
2500
Nl/min
Return
PM
Option
OO
Working pressure
1÷10
Bar
Valve size
22
mm
Material
Metallo
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型