1304155002
Aircomp
Valves
solenoid valves
line 130 size 30 mm 1-2 metal
Powered by
CAD模型選擇
{aircomp/valvole/elettrovalvole/linea_130_taglia_30_mm_1-2_metallo/elettrovalvola_5-2_bistabile_linea_130.prj},{NB=1304155002},{CODE=1304155002},{REF=EV 1/2\" 30 5 SL BS OO M},{F=5-2},{C=G1/2},{Q=2500},{R=BS},{O=OO},{P=1÷10},{TA=22},{M=Metallo},{NBCUSTOM=1304155002},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\aircomp_valv2\\valvole\\elettrovalvole\\linea_130_taglia_30_mm_1-2_metallo\\elettrovalvola_5-2_bistabile_linea_130\\Elettrovalvola_5-2_bistabile_Linea_130.csv},{NNCUSTOM=EV 1/2\" 30 5 SL BS OO M},{NTCUSTOM=Elettrovalvola_5-2_bistabile_Linea_130},{LINACUSTOM=1304155002},{STEPFILE=1304155002},{PNGFILE=EV 1_2_ 30 5 SL BS OO M},{DWGFILE=1304155002},{PRJNAME=alvole\\elettrovalvole\\linea_130_taglia_30_mm_1-2_metallo\\elettrovalvola_5-2_bistabile_linea_130}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Aircomp
Description
EV 1/2" 30 5 SL BS OO M - 5-2 double solenoid valve line 129
Bill of material
1304155002
Code
1304155002
Reference
EV 1/2" 30 5 SL BS OO M
Function
5-2
Connection
G1/2
Pollici
Flow rate
2500
Nl/min
Return
BS
Option
OO
Working pressure
1÷10
Bar
Valve size
22
mm
Material
Metallo
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型