1304153006
Aircomp
Valves
solenoid valves
line 130 size 30 mm 1-2 metal
Powered by
CAD模型選擇
{aircomp/valvole/elettrovalvole/linea_130_taglia_30_mm_1-2_metallo/elettrovalvola_3-2_bistabile-pilotaggio-esterno_linea_130.prj},{NB=1304153006},{CODE=1304153006},{REF=EV 1/2” 30 3 SA BS OO M},{F=3-2},{C=G1/2},{Q=2700},{R=BS},{O=OO},{P=0÷8},{PA=2÷8},{TA=30},{M=Alluminio},{NBCUSTOM=1304153006},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\aircomp_parz_230329\\valvole\\elettrovalvole\\linea_130_taglia_30_mm_1-2_metallo\\elettrovalvola_3-2_bistabile-pilotaggio-esterno_linea_130\\Elettrovalvola_3-2_bistabile-pilotaggio-esterno_Linea_130.csv},{NNCUSTOM=EV 1/2” 30 3 SA BS OO M},{NTCUSTOM=Elettrovalvola 3-2 bistabile pilotaggio esterno},{LINACUSTOM=1304153006},{STEPFILE=1304153006},{PNGFILE=EV 1_2” 30 3 SA BS OO M},{DWGFILE=1304153006},{PRJNAME=elettrovalvola_3-2_bistabile-pilotaggio-esterno_linea_130}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Aircomp
Description
EV 1/2” 30 3 SA BS OO M - Pilot assisted 3-2 double solenoid valve
Bill of material
1304153006
Code
1304153006
Reference
EV 1/2” 30 3 SA BS OO M
Function
3-2
Connection
G1/2
Pollici
Flow rate
2700
Nl/min
Return
BS
Option
OO
Working pressure
0÷8
Bar
Actuating pressure separate air supply
2÷8
Bar
Valve size
30
mm
Material
Alluminio
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型