1309135002
Aircomp
Valves
solenoid valves
Line 130 NAMUR
Powered by
CAD模型選擇
{aircomp/valvole/elettrovalvole/linea_130_namur/elettrovalvola_5-2_bistabile_linea_13020namur.prj},{NB=1309135002},{CODE=1309135002},{REF=EV NM 5 SL BS OO M},{F=5-2},{C=G1/4},{Q=1900},{R=BS},{O=OO},{P=2÷8},{M=Alluminio},{NBCUSTOM=1309135002},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\aircomp_valv2\\valvole\\elettrovalvole\\linea_130_NAMUR\\elettrovalvola_5-2_bistabile_Linea_130 Namur\\Elettrovalvola_5-2_bistabile_Linea_130 Namur.csv},{NNCUSTOM=EV NM 5 SL BS OO M},{NTCUSTOM=Elettrovalvola 5-2 bistabile},{LINACUSTOM=1309135002},{STEPFILE=1309135002},{PNGFILE=EV NM 5 SL BS OO M},{DWGFILE=1309135002},{PRJNAME=alvole\\elettrovalvole\\linea_130_NAMUR\\elettrovalvola_5-2_bistabile_Linea_130 Namur}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Aircomp
Description
EV NM 5 SL BS OO M - 5-2 double solenoid valve
Bill of material
1309135002
Code
1309135002
Reference
EV NM 5 SL BS OO M
Function
5-2
Connection
G1/4
Pollici
Flow rate
1900
Nl/min
Return
BS
Option
OO
Working pressure
2÷8
Bar
Material
Alluminio
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型