1308175001
Aircomp
Valves
solenoid valves
Line 130 ISO 5599-1
Powered by
CAD模型選擇
{aircomp/valvole/elettrovalvole/linea_130_iso_5599-1/elettrovalvola_5-2_monostabile_iso_5599-1_linea_130.prj},{NB=1308175001},{CODE=1308175001},{REF=EV ISO1 5 SL PM OO M},{F=5-2},{C=G1/4},{Q=1300},{R=PM},{O=OO},{P=2÷7},{M=Alluminio},{NBCUSTOM=1308175001},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\aircomp_valv2\\valvole\\elettrovalvole\\linea_130_ISO_5599-1\\elettrovalvola_5-2_monostabile_ISO_5599-1_Linea_130\\Elettrovalvola_5-2_monostabile_ISO-1_Linea_130.csv},{NNCUSTOM=EV ISO1 5 SL PM OO M},{NTCUSTOM=Elettrovalvola 5-2 monostabile ISO 5599-1},{LINACUSTOM=1308175001},{STEPFILE=1308175001},{PNGFILE=EV ISO1 5 SL PM OO M},{DWGFILE=1308175001},{PRJNAME=alvole\\elettrovalvole\\linea_130_ISO_5599-1\\elettrovalvola_5-2_monostabile_ISO_5599-1_Linea_130}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Aircomp
Description
EV ISO1 5 SL PM OO M - 5-2 Single solenoid valve ISO 5599-1
Bill of material
1308175001
Code
1308175001
Reference
EV ISO1 5 SL PM OO M
Function
5-2
Connection
G1/4
Pollici
Flow rate
1300
Nl/min
Return
PM
Option
OO
Working pressure
2÷7
Bar
Material
Alluminio
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型