1272136005
Aircomp
Valves
solenoid valves
line 127 size 22 mm 1-8 1-4 metal
Powered by
CAD模型選擇
{aircomp/valvole/elettrovalvole/linea_127_taglia_2220mm_1-8_1-4_metallo/elettrovalvola_5-2_5-3_bistabile-pilotaggio-esterno_linea_127.prj},{NB=1272136005},{CODE=1272136005},{REF=EVR 1/4 22 6 SA RC CA M},{F=5-3},{C=G1/4},{Q=750},{R=RC},{O=CA},{P=},{PA=2÷10},{TA=22},{M=Metallo},{NBCUSTOM=1272136005},{CSVPATH=},{NNCUSTOM=EVR 1/8\"-1/4\" 22 5 SA },{NTCUSTOM=Elettrovalvola 5-2 5-3 bistabile pilotaggio esterno},{LINACUSTOM=1272136005},{STEPFILE=127 EVR 5V 14 SA BS},{PNGFILE=127 EVR},{DWGFILE=1272125004},{PRJNAME=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Aircomp
Description
EVR 1/8"-1/4" 22 5 SA - Pilot assisted 5-2 5-3 double solenoid valve
Bill of material
1272136005
Code
1272136005
1272136005
Reference
EVR 1/4 22 6 SA RC CA M
EVR 1/4 22 6 SA RC CA M
Function
5-3
5-3
Connection
G1/4
G1/4
Pollici
Flow rate
750
750
Nl/min
Return
RC
RC
Option
CA
CA
Working pressure
Bar
Actuating pressure separate air supply
2÷10
2÷10
Bar
Valve size
22
mm
Material
Metallo
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型