1272123004
Aircomp
Valves
solenoid valves
line 127 size 22 mm 1-8 1-4 metal
Powered by
CAD模型選擇
{aircomp/valvole/elettrovalvole/linea_127_taglia_2220mm_1-8_1-4_metallo/elettrovalvola_3-2_monostabile_pilotaggio_esterno_linea_127.prj},{NB=1272123004},{NBCUSTOM=1272123004},{CODE=1272123004},{REF=EVR 1/8\" 22 3 SA ML NC M},{F=3-2},{C=G1/8},{Q=750},{R=ML},{O=NC},{P=0÷10},{PA=1÷10},{TA=22},{M=Metallo},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\aircomp_valv2\\valvole\\elettrovalvole\\linea_127_taglia_22 mm_1-8_1-4_metallo\\elettrovalvola_3-2_monostabile_pilotaggio_esterno_linea_127\\elettrovalvola_3-2_monostabile_pilotaggio_esterno.csv},{NNCUSTOM=EVR 1/8\"-1/4\" 22 3 SA ML},{NTCUSTOM=Elettrovalvola 3-2 monostabile pilotaggio esterno},{LINACUSTOM=1272123004},{STEPFILE=127 EVR 3V 18 SA PM},{PNGFILE=127_3SA_B},{DWGFILE=127}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Aircomp
Description
EVR 1/8"-1/4" 22 3 SA ML - Pilot assisted 3-2 single solenoid valve
Bill of material
1272123004
Code
1272123004
1272123004
Reference
EVR 1/8" 22 3 SA ML NC M
EVR 1/8" 22 3 SA ML NC M
Function
3-2
Connection
G1/8
G1/8
Pollici
Flow rate
750
Nl/min
Return
ML
Option
NC
NC
Working pressure
0÷10
Bar
Actuating pressure separate air supply
1÷10
Bar
Valve size
22
mm
Material
Metallo
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型