1272123001
Aircomp
Valves
solenoid valves
line 127 size 22 mm 1-8 1-4 metal
Powered by
CAD模型選擇
{aircomp/valvole/elettrovalvole/linea_127_taglia_2220mm_1-8_1-4_metallo/elettrovalvola_3-2_monostabile_linea_127.prj},{NB=1272123001},{CODE=1272123001},{REF=EVR 1/8\" 22 3 SL PM NC M},{F=3-2},{C=G1/8},{Q=750},{R=PM},{O=NC},{P=1÷10},{TA=22},{M=Metallo},{NBCUSTOM=1272123001},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\aircomp_valv2\\valvole\\elettrovalvole\\linea_127_taglia_22 mm_1-8_1-4_metallo\\elettrovalvola_3-2_monostabile_linea_127\\Elettrovalvola_3-2_monostabile_Linea_127.csv},{NNCUSTOM=EVR 1/8\"-1/4\" 22 3 SL PM NC M},{NTCUSTOM=Elettrovalvola 3-2 monostabile},{LINACUSTOM=1272123001},{STEPFILE=127 EVR 3V 18 SL PM},{PNGFILE=127 EVR},{DWGFILE=1272123001},{PRJNAME=alvole\\elettrovalvole\\linea_127_taglia_22 mm_1-8_1-4_metallo\\elettrovalvola_3-2_monostabile_linea_127}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Aircomp
Description
EVR 1/8"-1/4" 22 3 SL PM NC M - 3-2 Single solenoid valve
Bill of material
1272123001
Code
1272123001
1272123001
Reference
EVR 1/8" 22 3 SL PM NC M
EVR 1/8" 22 3 SL PM NC M
Function
3-2
Connection
G1/8
G1/8
Pollici
Flow rate
750
Nl/min
Return
PM
Option
NC
NC
Working pressure
1÷10
Bar
Valve size
22
mm
Material
Metallo
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型