1252135001
Aircomp
Valves
solenoid valves
line 125 size 22 mm 1-8 1-4 technopolymer
Powered by
CAD模型選擇
{aircomp/valvole/elettrovalvole/linea_125_taglia_2220mm_1-8_1-4_tecnopolimero/elettrovalvola_5-2_monostabile_linea-125.prj},{NB=1252135001},{CODE=1252135001},{REF=EVR 1/4\" 22 5 SL PM OO P},{F=5-2},{C=G1/4},{Q=800},{R=PM},{O=OO},{P=1÷10},{TA=22},{M=Tecnopolimero},{NBCUSTOM=1252135001},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\aircomp_valv2\\valvole\\elettrovalvole\\linea_125_taglia_22 mm_1-8_1-4_tecnopolimero\\elettrovalvola_5-2_monostabile_linea-125\\Elettrovalvola_5-2_monostabile_Linea-125.csv},{NNCUSTOM=EVR 1/8\"-1/4\" 22 5 SL PM OO P},{NTCUSTOM=Elettrovalvola 5-2 monostabile},{LINACUSTOM=1252135001},{STEPFILE=125 EVR 5V 14 SL PM},{PNGFILE=125 EVR},{DWGFILE=1252125001},{PRJNAME=alvole\\elettrovalvole\\linea_125_taglia_22 mm_1-8_1-4_tecnopolimero\\elettrovalvola_5-2_monostabile_linea-125}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Aircomp
Description
EVR 1/8"-1/4" 22 5 SL PM OO P - 5-2 Single solenoid valve
Bill of material
1252135001
Code
1252135001
1252135001
Reference
EVR 1/4" 22 5 SL PM OO P
EVR 1/4" 22 5 SL PM OO P
Function
5-2
Connection
G1/4
G1/4
Pollici
Flow rate
800
Nl/min
Return
PM
Option
OO
Working pressure
1÷10
Bar
Valve size
22
mm
Material
Tecnopolimero
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型