1202123001
Aircomp
Valves
solenoid valves
line 120 size 22mm 1-8 technopolymer
Powered by
CAD模型選擇
{aircomp/valvole/elettrovalvole/linea_120_taglia_22mm_1-8_tecnopolimero/elettrovalvole_3-2_monostabili.prj},{NB=1202123001},{CODE=1202123001},{REF=EV 1/8\" 22 3 SL PM NC P},{F=3-2},{C=G1/8},{Q=690},{R=PM},{O=OO},{P=1÷10},{TA=22},{M=Tecnopolimero},{NBCUSTOM=1202123001},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\aircomp_valv2\\valvole\\elettrovalvole\\linea_120_taglia_22mm_1-8_tecnopolimero\\elettrovalvole_3-2_monostabili\\elettrovalvole_3-2_monostabili.csv},{NNCUSTOM=EV 1/8\" 22 3 SL PM NC P},{NTCUSTOM=Elettrovalvole 3-2 monostabili},{LINACUSTOM=1202123001},{STEPFILE=120 EV 3V 18 SL PM},{PNGFILE=120 EV},{DWGFILE=1202123001},{PRJNAME=alvole\\elettrovalvole\\linea_120_taglia_22mm_1-8_tecnopolimero\\elettrovalvole_3-2_monostabili}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Aircomp
Description
EV 1/8" 22 3 SL PM NC P - 3-2 Single solenoid valve
Bill of material
1202123001
Code
1202123001
1202123001
Reference
EV 1/8" 22 3 SL PM NC P
EV 1/8" 22 3 SL PM NC P
Function
3-2
Connection
G1/8
Pollici
Flow rate
690
Nl/min
Return
PM
Option
OO
Working pressure
1÷10
Bar
Valve size
22
mm
Material
Tecnopolimero
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型