1202125003
Aircomp
Valves
solenoid valves
line 120 size 22mm 1-8 technopolymer
Powered by
CAD模型選擇
{aircomp/valvole/elettrovalvole/linea_120_taglia_22mm_1-8_tecnopolimero/elettrovalvola_5-2_monostabile_alimentazione_separata.prj},{NB=1202125003},{NBCUSTOM=1202125003},{CODE=1202125003},{REF=EV 1/8\" 22 5 SA ML 00 P},{F=5-2},{C=G1/8},{Q=670},{R=ML},{O=OO},{P=0÷10},{PA=1÷10},{TA=22},{M=Tecnopolimero},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\aircomp_valv2\\valvole\\elettrovalvole\\linea_120_taglia_22mm_1-8_tecnopolimero\\elettrovalvola_5-2_monostabile_alimentazione_separata\\elettrovalvola_5-2_monostabile_alimentazione_separata.csv},{NNCUSTOM=EV 1/8\" 22 5 SA ML OO P},{NTCUSTOM=Elettrovalvola 5-2 monostabile alimentazione separata},{LINACUSTOM=1202125003},{STEPFILE=120 EV 5V 18 SA PM},{PNGFILE=120 EV},{DWGFILE=17D1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Aircomp
Description
EV 1/8" 22 5 SA ML OO P - Pilot assisted 5-2 single solenoid valve
Bill of material
1202125003
Code
1202125003
Reference
EV 1/8" 22 5 SA ML 00 P
Function
5-2
Connection
G1/8
Pollici
Flow rate
670
Nl/min
Return
ML
Option
OO
Working pressure
0÷10
Bar
Pressure separate air supply
1÷10
Bar
Valve size
22
mm
Material
Tecnopolimero
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型