1151125201
Aircomp
Valves
solenoid valves
Line 115 size 18mm 1-8 metal
Powered by
CAD模型選擇
{aircomp/valvole/elettrovalvole/linea_115_taglia_18mm_1-8_metallo/elettrovalvole_5-2_monostabili.prj},{NB=1151125201},{CODE=1151125201},{REF=EVR 1/8 18 5 SL PM OO M 24DC},{F=5-2},{C=G1/8},{Q=550},{R=PM},{O=OO},{P=1÷10},{T=24DC},{TA=18},{M=Alluminio},{NBCUSTOM=1151125201},{CSVPATH=},{NNCUSTOM=EVR 1/8 18 5 SL PM OO M},{NTCUSTOM=Elettrovalvole 5-2 monostabili},{LINACUSTOM=1151125201},{STEPFILE=115 EVR 18 SL PM},{PNGFILE=115_5EV},{DWGFILE=1151125101},{PRJNAME=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Aircomp
Description
EVR 1/8 18 5 SL PM OO M - 5-2 Single solenoid valve
Bill of material
1151125201
Code
1151125201
1151125201
Reference
EVR 1/8 18 5 SL PM OO M 24DC
EVR 1/8 18 5 SL PM OO M 24DC
Function
5-2
Connection
G1/8
Pollici
Flow rate
550
Nl/min
Return
PM
Option
OO
Working pressure
1÷10
Bar
Tensione
24DC
24DC
V
Valve size
18
mm
Material
Alluminio
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型