302090814
Aircomp
fittings
Push-in fittings
Line 302 push-in parallel fittings
Powered by
CAD模型選擇
{aircomp/raccordi/raccordi_automatici/linea_302_automatici_cilindrici/302.09.prj},{NB=302090814},{CODE=302090814},{D=8},{R=G1/4},{P=13.6},{A=6},{B=50,1},{DD=3,2},{F=18,6},{H=16},{Q_TA_=10},{NBCUSTOM=302090814},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\aircomp_parz_230329\\raccordi\\raccordi_automatici\\linea_302_automatici_cilindrici\\302.09\\302.09.csv},{NNCUSTOM=302.09},{NTCUSTOM=“Y” maschio automatico cilindrico},{LINACUSTOM=302090814},{STEPFILE=302090814},{PNGFILE=302.09},{DWGFILE=302.09_template_schede},{PRJNAME=302.09}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
Company
Aircomp
Description
302.09 - “Y” maschio automatico cilindrico
Bill of material
302090814
Codice
302090814
302090814
ØD
8
8
mm
R
G1/4
G1/4
mm/Pollici
ØP
13.6
13.6
mm
A
6
6
mm
B
50,1
50,1
mm
Ød
3,2
3,2
mm
F
18,6
18,6
mm
H
16
16
mm
Q.tà Conf.
10
10
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型