302070814
Aircomp
fittings
Push-in fittings
Line 302 push-in parallel fittings
Powered by
CAD模型選擇
{aircomp/raccordi/raccordi_automatici/linea_302_automatici_cilindrici/302.07.prj},{NB=302070814},{CODE=302070814},{D=8},{R=G1/4},{P=13.6},{A=6},{B=17,8},{E=23,6},{H=16},{Q_TA_=10},{NBCUSTOM=302070814},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\aircomp20230523\\raccordi\\raccordi_automatici\\linea_302_automatici_cilindrici\\302.07\\302.07.csv},{NNCUSTOM=302.07},{NTCUSTOM=“T” laterale maschio automatico cilindrico},{LINACUSTOM=302070814},{STEPFILE=302070814},{PNGFILE=302.07},{DWGFILE=302.07_template_schede},{PRJNAME=302.07},{MYDOCPATH=raccordi/raccordi_automatici/linea_302_automatici_cilindrici/302.07},{MYDOCNAME=raccordi/raccordi_automatici/linea_302_automatici_cilindrici/“T” laterale maschio automatico cilindrico}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
Company
Aircomp
Description
302.07 - “T” laterale maschio automatico cilindrico
Bill of material
302070814
Codice
302070814
302070814
ØD
8
8
mm
R
G1/4
G1/4
mm/Pollici
ØP
13.6
13.6
mm
A
6
6
mm
B
17,8
17,8
mm
E
23,6
23,6
mm
H
16
16
mm
Q.tà Conf.
10
10
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型