3014806
Aircomp
fittings
Push-in fittings
Line 301 push-in intermediate fittings
Powered by
CAD模型選擇
{aircomp/raccordi/raccordi_automatici/linea_301_automatici_intermedi/301.48.prj},{NB=3014806},{CODE=3014806},{D1=6},{D2=6},{P1=11.2},{P2=11.2},{M=M14X1.5},{G=5},{H=17},{B=31,9},{E=8,6},{Q_TA_=10},{NBCUSTOM=3014806},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\raccordi_20220627\\Raccordi\\Raccordi_automatici\\Linea_301_automatici_intermedi\\301.48\\301.48.csv},{NNCUSTOM=301.48},{NTCUSTOM=Passaparete intermedio automatico polimero},{LINACUSTOM=3014806},{STEPFILE=3014806},{PNGFILE=301.48},{DWGFILE=301.48_template_schede},{PRJNAME=accordi\\Raccordi_automatici\\Linea_301_automatici_intermedi\\301.48}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Aircomp
Description
301.48 - Passaparete intermedio automatico polimero
Bill of material
3014806
Codice
3014806
3014806
ØD1
6
6
mm
ØD2
6
6
mm
ØP1
11.2
11.2
mm
ØP2
11.2
11.2
mm
M
M14X1.5
M14X1.5
mm
G
5
5
mm
H
17
17
mm
B
31,9
31,9
mm
E
8,6
8,6
mm
Q.tà Conf.
10
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型