230A063004
Aircomp
Cylinders
Accessories
Accessories for series 230 242 245
Powered by
CAD模型選擇
{aircomp/cilindri/accessories/242_245/242_245_male_hinge.prj},{NB=230A063004},{CODE=230A063004},{DI=63},{L=75},{ES=40},{A=56.5},{Z=32},{H=5},{B=11},{N=6.5},{S=45},{D=16},{E=9.0},{RB=15},{ER=16},{RA=9.25},{VER=1},{ANGLE=0},{ANGLE2=30},{H1=0.00},{W=20.00},{W1=17.50},{L1=52},{H2=4.5},{H3=2.5},{RB2=9.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Aircomp
Description
Male hinge - Male hinge with screws
Bill of material
230A063004
Code
230A063004
230A063004
Ø
63
63
mm
L
75
75
mm
ES
40
40
mm
A
56.5
56.5
mm
Z
32
32
mm
H
5
5
mm
B
11
11
mm
N
6.5
6.5
mm
S
45
45
mm
D
16
16
mm
E
9.0
9.0
mm
RB
15
15
mm
ER
16
16
mm
RA
9.25
9.25
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型