AGRU 35030111033 Instrumentation Fitting without thread PVDF UHP natural 110X3.4 SDR33 ISO S-16
agru
PURAD
PVDF Ultra High Purity Piping System
Fittings
Powered by
CAD模型選擇
{agru/purad/pvdf_ultra_high_purity_piping_system/fittings/030_1.prj},{NB=AGRU_35030111033_Instrumentation Fitting_without thread_PVDF UHP natural_110X3.4 SDR33 ISO S-16 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=35030111033},{M=35030111033},{BILDCODE=030.1},{WEIGHT=0.690},{DIMENSIONLANG=110X3.4 SDR33 ISO S-16},{DURCHMESSER=110},{EXT_BEZ_1=Instrumentation Fitting},{EXT_BEZ_2=without thread},{MATERIAL=PVDF UHP natural},{HERSTELLV=injection moulded},{VERBINDUNG=Butt + IR-welding},{DA=110.000},{IDA=4.000},{S=3.400},{L=149.000},{L1=60.000},{D1=130.000},{L2=33.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
agru
Description
030.1 - Instrumentation Fitting
Bill of material
AGRU_35030111033_Instrumentation Fitting_without thread_PVDF UHP natural_110X3.4 SDR33 ISO S-16
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
35030111033
35030111033
Article number
35030111033
35030111033
Image Code
030.1
Weight
0.690
0.690
kg
Dimension long
110X3.4 SDR33 ISO S-16
110X3.4 SDR33 ISO S-16
Dimension short
110
110
Description 1
Instrumentation Fitting
Description 2
without thread
Material
PVDF UHP natural
Manufacturing process
injection moulded
Connection methode
Butt + IR-welding
Butt + IR-welding
Outside diameter (DAOD)
110.000
110.000
mm
IDA
4.000
4.000
Inch
S
3.400
3.400
mm
Dimension L
149.000
149.000
mm
L1
60.000
60.000
mm
D1
130.000
130.000
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型