AGRU 35024603221 Union end spare part Union 024-A PVDF UHP natural 32X2.4 SDR21 ISO S-10
agru
PURAD
PVDF Ultra High Purity Piping System
Fittings
Powered by
CAD模型選擇
{agru/purad/pvdf_ultra_high_purity_piping_system/fittings/024_6.prj},{NB=AGRU_35024603221_Union end_spare part Union 024-A_PVDF UHP natural_32X2.4 SDR21 ISO S-10 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=35024603221},{M=35024603221},{BILDCODE=024.6},{WEIGHT=0.043},{DIMENSIONLANG=32X2.4 SDR21 ISO S-10},{DURCHMESSER=32},{EXT_BEZ_1=Union end},{EXT_BEZ_2=spare part Union 024-A},{MATERIAL=PVDF UHP natural},{HERSTELLV=injection moulded},{VERBINDUNG=Butt + IR + HPF-welding},{DA=32.000},{S=2.400},{L=60.000},{L1=44.000},{L2=5.000},{D1=41.300},{D2=44.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
agru
Description
024.6 - Union end
Bill of material
AGRU_35024603221_Union end_spare part Union 024-A_PVDF UHP natural_32X2.4 SDR21 ISO S-10
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
35024603221
35024603221
Article number
35024603221
35024603221
Image Code
024.6
Weight
0.043
0.043
kg
Dimension long
32X2.4 SDR21 ISO S-10
32X2.4 SDR21 ISO S-10
Dimension short
32
32
Description 1
Union end
Description 2
spare part Union 024-A
Material
PVDF UHP natural
Manufacturing process
injection moulded
Connection methode
Butt + IR + HPF-welding
Outside diameter (DAOD)
32.000
32.000
mm
S
2.400
2.400
mm
Dimension L
60.000
60.000
mm
L1
44.000
44.000
mm
L2
5.000
5.000
mm
D1
41.300
41.300
mm
D2
44.500
44.500
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型