AGRU 35007161133 Reducer concentric short spigot PVDF UHP natural 160/110 SDR33 ISO S-16
agru
PURAD
PVDF Ultra High Purity Piping System
Fittings
Powered by
CAD模型選擇
{agru/purad/pvdf_ultra_high_purity_piping_system/fittings/007.prj},{NB=AGRU_35007161133_Reducer concentric_short spigot_PVDF UHP natural_160/110 SDR33 ISO S-16 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=35007161133},{M=35007161133},{BILDCODE=007},{WEIGHT=0.340},{DIMENSIONLANG=160/110 SDR33 ISO S-16},{DURCHMESSER=160/110},{EXT_BEZ_1=Reducer concentric},{EXT_BEZ_2=short spigot},{MATERIAL=PVDF UHP natural},{HERSTELLV=injection moulded},{VERBINDUNG=Butt + IR-welding},{DA=160.000},{DA1=110},{S=4.900},{S1=3.400},{L=85.000},{L1=14.000},{L2=13.000},{X1=10}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
agru
Description
007 - Reducer concentric
Bill of material
AGRU_35007161133_Reducer concentric_short spigot_PVDF UHP natural_160/110 SDR33 ISO S-16
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
35007161133
35007161133
Article number
35007161133
35007161133
Image Code
007
Weight
0.340
0.340
kg
Dimension long
160/110 SDR33 ISO S-16
160/110 SDR33 ISO S-16
Dimension short
160/110
160/110
Description 1
Reducer concentric
Description 2
short spigot
Material
PVDF UHP natural
Manufacturing process
injection moulded
Connection methode
Butt + IR-welding
Outside diameter (DAOD)
160.000
160.000
mm
Outside diameter1 (DAOD1)
110
110
mm
S
4.900
4.900
mm
S1
3.400
3.400
mm
Dimension L
85.000
85.000
mm
L1
14.000
14.000
mm
L2
13.000
13.000
mm
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型