AGRU 72342153211 Diaphragm Valve manually controlled PP Pure grey 32 - SDR11 ISO S-5
agru
PURAD
PP-Pure Piping System
Valves
Powered by
CAD模型選擇
{agru/purad/pp_pure_piping_system/valves/342_15.prj},{NB=AGRU_72342153211_Diaphragm Valve_manually controlled_PP Pure grey_32 - SDR11 ISO S-5 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=72342153211},{M=72342153211},{BILDCODE=342.15},{WEIGHT=0.643},{DIMENSIONLANG=32 - SDR11 ISO S-5},{DURCHMESSER=32},{EXT_BEZ_1=Diaphragm Valve},{EXT_BEZ_2=manually controlled},{EXT_BEZ_3=EPDM/PTFE diaphragm},{MATERIAL=PP Pure grey},{VERBINDUNG=Butt + IR-welding},{DA=32.000},{IDA=1.000},{DN=25.000},{S=2.900},{L=154.000},{L1=20.500},{L2=24.500},{L3=0.000},{H=107.000},{B=85.000},{T=36.000},{KV=221.000},{KGEW=0.000},{X1=1},{KGEWX=12.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
agru
Description
342.15 - Diaphragm Valve
Bill of material
AGRU_72342153211_Diaphragm Valve_manually controlled_PP Pure grey_32 - SDR11 ISO S-5
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
72342153211
72342153211
Article number
72342153211
72342153211
Image Code
342.15
Weight
0.643
0.643
kg
Dimension long
32 - SDR11 ISO S-5
32 - SDR11 ISO S-5
Dimension short
32
32
Description 1
Diaphragm Valve
Description 2
manually controlled
Description 3
EPDM/PTFE diaphragm
Material
PP Pure grey
Connection methode
Butt + IR-welding
Outside diameter (DAOD)
32.000
32.000
mm
IDA
1.000
1.000
Inch
DN
25.000
25.000
S
2.900
2.900
mm
Dimension L
154.000
154.000
mm
L1
20.500
20.500
mm
L2
24.500
24.500
mm
L3
0.000
0.000
mm
H
107.000
107.000
mm
B
85.000
85.000
mm
T
36.000
36.000
mm
KV
221.000
221.000
KGEW
0.000
mm
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型