AGRU 72258011017 Swing check valve K4 + Spring FPM-sealing PP Pure grey DN 100 da 110 MOP 6 bar
agru
PURAD
PP-Pure Piping System
Valves
Powered by
CAD模型選擇
{agru/purad/pp_pure_piping_system/valves/258.prj},{NB=AGRU_72258011017_Swing check valve K4 + Spring_FPM-sealing_PP Pure grey_DN 100 da 110 MOP 6 bar (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=72258011017},{M=72258011017},{BILDCODE=258},{WEIGHT=0.430},{DIMENSIONLANG=DN 100 da 110 MOP 6 bar},{DURCHMESSER=110},{EXT_BEZ_1=Swing check valve K4 + Spring},{EXT_BEZ_2=FPM-sealing},{MATERIAL=PP Pure grey},{VERBINDUNG=Flange connection DIN/ANSI/JIS},{DA=110.000},{DN=100.000},{L=80.000},{D=155.000},{D2=20.000},{K=175.000},{K1=191.000},{ALPHA=45.000},{X1=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
agru
Description
258 - Swing check valve K4 + Spring
Bill of material
AGRU_72258011017_Swing check valve K4 + Spring_FPM-sealing_PP Pure grey_DN 100 da 110 MOP 6 bar
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
72258011017
72258011017
Article number
72258011017
72258011017
Image Code
258
Weight
0.430
0.430
kg
Dimension long
DN 100 da 110 MOP 6 bar
DN 100 da 110 MOP 6 bar
Dimension short
110
110
Description 1
Swing check valve K4 + Spring
Description 2
FPM-sealing
Material
PP Pure grey
Connection methode
Flange connection DIN/ANSI/JIS
Outside diameter (DAOD)
110.000
110.000
mm
DN
100.000
100.000
Dimension L
80.000
80.000
mm
D
155.000
155.000
mm
D2
20.000
20.000
mm
K
175.000
175.000
mm
K1
191.000
191.000
mm
ALPHA
45.000
45.000
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型