AGRU 72033323211 Adaptor Male Thread R-thread PP Pure grey 32X1 SDR11 ISO S-5
agru
PURAD
PP-Pure Piping System
Fittings
Powered by
CAD模型選擇
{agru/purad/pp_pure_piping_system/fittings/033.prj},{NB=AGRU_72033323211_Adaptor Male Thread_R-thread_PP Pure grey_32X1 SDR11 ISO S-5 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=72033323211},{M=72033323211},{BILDCODE=033},{WEIGHT=0.021},{DIMENSIONLANG=32X1\" SDR11 ISO S-5},{DURCHMESSER=32},{EXT_BEZ_1=Adaptor Male Thread},{EXT_BEZ_2=R-thread},{MATERIAL=PP Pure grey},{HERSTELLV=injection moulded},{VERBINDUNG=Butt + IR-welding},{DA=32.000},{S=2.900},{L=61.000},{L1=29.000},{L2=24.000},{SW=36.000},{RIN=1.000},{KGEW=30.290},{E=33.250},{X1=5},{XX=32X1 SDR11 ISO S-5},{R=12.700}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
agru
Description
033 - Adaptor Male Thread
Bill of material
AGRU_72033323211_Adaptor Male Thread_R-thread_PP Pure grey_32X1 SDR11 ISO S-5
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
72033323211
72033323211
Article number
72033323211
72033323211
Image Code
033
Weight
0.021
0.021
kg
Dimension long
32X1" SDR11 ISO S-5
32X1" SDR11 ISO S-5
Dimension short
32
32
Description 1
Adaptor Male Thread
Description 2
R-thread
Material
PP Pure grey
Manufacturing process
injection moulded
Connection methode
Butt + IR-welding
Outside diameter (DAOD)
32.000
32.000
mm
S
2.900
2.900
mm
Dimension L
61.000
61.000
mm
L1
29.000
29.000
mm
L2
24.000
24.000
mm
SW
36.000
36.000
mm
RIN
1.000
1.000
Inch
KGEW
30.290
30.290
mm
Dimension E
33.250
33.250
mm
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型