AGRU 72016149011 Tee reduced short spigot PP Pure grey 140/90 SDR11 ISO S-5
agru
PURAD
PP-Pure Piping System
Fittings
Powered by
CAD模型選擇
{agru/purad/pp_pure_piping_system/fittings/016.prj},{NB=AGRU_72016149011_Tee reduced_short spigot_PP Pure grey_140/90 SDR11 ISO S-5 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=72016149011},{M=72016149011},{BILDCODE=016},{WEIGHT=1.831},{DIMENSIONLANG=140/90 SDR11 ISO S-5},{DURCHMESSER=140/90},{EXT_BEZ_1=Tee reduced},{EXT_BEZ_2=short spigot},{MATERIAL=PP Pure grey},{HERSTELLV=injection moulded},{VERBINDUNG=Butt + IR-welding},{DA=140.000},{DA1=90},{S=12.700},{S1=8.200},{L=305.000},{L1=88.000},{L2=42.000},{Z=130.000},{X1=3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
agru
Description
016 - Tee reduced
Bill of material
AGRU_72016149011_Tee reduced_short spigot_PP Pure grey_140/90 SDR11 ISO S-5
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
72016149011
72016149011
Article number
72016149011
72016149011
Image Code
016
Weight
1.831
1.831
kg
Dimension long
140/90 SDR11 ISO S-5
140/90 SDR11 ISO S-5
Dimension short
140/90
140/90
Description 1
Tee reduced
Description 2
short spigot
Material
PP Pure grey
Manufacturing process
injection moulded
Connection methode
Butt + IR-welding
Outside diameter (DAOD)
140.000
140.000
mm
Outside diameter1 (DAOD1)
90
90
mm
S
12.700
12.700
mm
S1
8.200
8.200
mm
Dimension L
305.000
305.000
mm
L1
88.000
88.000
mm
L2
42.000
42.000
mm
Z
130.000
130.000
mm
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型